Overview

Features and Benefits

  • 16:2 Matrix Switch Multiplexer
  • 50Ω Controlled-Impedance Signal Traces
  • Pmod™ Connector for Easy Interfacing
  • RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • EV Kit Contents Peripheral Module Containing MAX14661

Product Details

The MAX14661 PMB1 peripheral module provides a convenient way to evaluate the MAX14661 Beyond-the- Rails™ 16:2 multiplexer. All PCB signal traces are 50Ω controlled impedance to allow for easy impedancematching. The IC is capable of both I2C and SPI programming modes set by the SPI/I2C pin.

Refer to the MAX14661 IC data sheet for detailed information regarding the operation of the IC.

Applications

  • Audio Input Selection
  • Data Acquisition
  • I2C Signal Switching
  • System Diagnostics

Applicable Parts

Documentation & Resources