Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 6V to 36V Operating Voltage Range
- Jumper-Configurable Current Limit
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14571 evaluation kit (EV kit) demonstrates the MAX14571 adjustable overvoltage and overcurrent protector in a 14-pin TSSOP surface-mount package with an exposed pad. The EV kit features jumper-configurable SETI resistors and can handle up to 36V input supply.
The EV kit can also be used to evaluate the MAX14572 and MAX14573 devices with IC replacement of U1. Request free samples from the factory when ordering the EV kit.
Applications
- Battery-Powered Applications
- Consumer Electronics
- Industrial Equipment
- Marine Equipment