Overview

Features and Benefits

  • Hi-Speed USB (480Mbps)
  • 90Ω Differential Traces for USB 2.0
  • USB Powered or Externally Powered for Higher Charging Currents
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14566E evaluation kit (EV kit) provides a proven design to evaluate the MAX14566E USB device that combines a Hi-Speed USB analog switch with a USB adapter emulator. The Hi-Speed USB transmission lines (D+/D-) have 90Ω differential impedance traces to meet Hi-Speed USB specifications.

The EV kit comes with the MAX14566EETA+ installed, but can also be used to evaluate the MAX14566AE and MAX14566BE with IC replacement of U1.

Applications

  • Laptops
  • Netbooks
  • Universal Charger Including iPod®/iPhone® Chargers