Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Hi-Speed USB (480Mbps)
- 90Ω Differential Traces for USB 2.0
- USB Powered
- Test Points for Easy Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14550E evaluation kit (EV kit) provides a proven design to evaluate the MAX14550E USB host charger identification analog switch. The Hi-Speed USB transmission lines (D+ and D-) have 90Ω differential impedance traces to meet Hi-Speed USB specs. The MAX14550E EV kit comes with a MAX14550EETB+ installed.
Applications
- Cell Phones
- Laptops
- Netbooks
Applicable Parts
Documentation & Resources
-
MAX14550EEVKIT: Evaluation Kit for the MAX14550E Data Sheet (Rev. 0)10/1/2009PDF846K