Overview
Features and Benefits
- 5V Supply Operation from USB VBUS
- 3.3V Pullup from Application System's VIO or VPU
- 6.8V Overvoltage-Protection Trip Level
- 100mA, 3.3V LDO Output
- High-Current USB Charger Detection
- Evaluates the MAX14530E in a 12-Bump WLP Package
- Fully Assembled and Tested
Product Details
The MAX14530E evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX14530E IC. The MAX14530E is an overvoltage-protection device with a low-dropout (LDO) regulator, ESD protection, and USB charger detection. The EV kit operates from the 5V DC available from the USB VBUS and the 3.3V pullup available from the system input/output voltage (VIO).
Applications
- Cell Phones
- MP3 Players
- PDAs and Palmtop Devices
Documentation & Resources
-
MAX14530EEVKIT: Evaluation Kit for the MAX14530E Data Sheet (Rev. 0)4/2/2010PDF113K