Overview

Features and Benefits

  • 5V Supply Operation from USB VBUS
  • 3.3V Pullup from Application System's VIO or VPU
  • 5.75V Overvoltage-Protection Trip Level
  • 100mA, 3.3V LDO Output
  • High-Current USB Charger Detection
  • Evaluates the MAX14529E in 12-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX14529E evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX14529E IC. The MAX14529E is an overvoltage-protection device with a low dropout (LDO) regulator, ESD protection, and USB charger detection. The EV kit operates from the 5V DC available from the USB VBUS and the 3.3V pullup available from the system input/output voltage (VIO).

Applications

  • Cell Phones
  • MP3 Players
  • PDAs and Palmtop Devices

Applicable Parts

Documentation & Resources