Overview
Features and Benefits
- Configurable MAX14504 VCC Input Voltage
- Demonstrates the MAX14504 Distortion-Free Negative Signal Throughput from -VCC to +VCC
- Enable Control
- Proven PCB Layout
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX14504 evaluation kit (EV kit) provides a proven design to evaluate the MAX14504 dual single-pole/double-throw (SPDT) audio switch. The MAX14504 features negative signal capability and passes signals from -VCC to +VCC without distortion. The MAX14504 EV kit operates from a 5.5V to 16V input voltage range and provides easy reconfiguration for setting the MAX14504 VCC input voltage.
Applications
- Cell Phones
- MP3 Players
- Portable Audio Equipment
- Speaker Switching
Documentation & Resources
-
MAX14504EVKIT: Evaluation Kit for the MAX14504 Data Sheet (Rev. 0)3/18/2009PDF111K