Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4-Channel Single-Ended or 2-Channel Fully Differential Inputs
- 12-Bit, I²C-Compatible ADC
- Single Supply, 2.7V to 3.6V
- 2.048V Internal Reference
- 1V to VDD External Reference
- USB Interface
- USB Powered
- Proven PC Board Layout
- Windows 98 SE-/2000-/XP-Compatible Evaluation Software
- Fully Assembled and Tested
Product Details
The MAX1363 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX1363 12-bit, 4-channel system monitor. The EV kit also includes Windows® 98 SE-/2000-/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX1363's features.
The EV kit comes with the MAX1363EUB installed. The MAX1363 EV kit can also be used to evaluate the MAX1361 10-bit, 4-channel system monitor. Contact the factory for free samples of the pin-compatible MAX1361EUB, MAX1361_EUB, and MAX1363_EUB to evaluate these parts. See Table 1 in the full data sheet for ordering different address options.
Applications
- High-Reliability Power Supplies
- Medical Instrumentation
- Servers and Workstations
- System Monitoring/Supervision
Documentation & Resources
-
MAX1363EVKIT: Evaluation Kit for the MAX1361 and MAX1363 Data Sheet (Rev. 0)12/26/2005PDF223K