Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- MAX1358 Data-Acquisition System
- Graphical User Interface (GUI) for EV Kit Control
- MAXQ2000 Microcomputer
- 64kB (32k x 16) Flash Memory
- 2kB (1k x 16) Data RAM
- UART-to-RS-232 Physical Interface
- Serial Memories
- 2kB IIC EEPROM
- 4kB SPI™ EEPROM
- 512 Bytes 1-Wire®
- Internal and External Temperature Sensors
- MAX1358 Internal Temperature Sensors
- External Transistor Temperature Sensor
- External Linear Temperature Sensor
- External Thermistor
- Piezo Buzzer
Product Details
The MAX1358 evaluation kit (EV kit) is a convenient platform to evaluate the capabilities of the MAX1358 data-acquisition system. The EV kit contains all the hardware necessary to interface to a PC and run application software.
Applications
- Battery-Powered and Portable Devices
- Data Acquisition Systems
- Electrochemical and Optical Sensors
- Industrial Control
- Medical Instruments
Applicable Parts
Documentation & Resources
-
MAX1358EVKIT: Evaluation Kit for the MAX1358 Data Sheet (Rev. 0)8/12/2009PDF1M