Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX13485E evaluation kit (EV kit) provides a proven design to evaluate the MAX13485E half-duplex RS-485/RS-422 transceivers in an 8-pin µDFN package.
The MAX13485E EV kit PCB comes with a MAX13485EELA+ installed. Contact the factory for free samples of the pin-compatible MAX13486EELA+ to evaluate this device.
Applications
- Automated HVAC Systems
- Industrial Controls
- Industrial Motor Drives
- Utility Meters