Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Fully Differential Inputs and Outputs
- Jumper-Selectable I²C Slave Address
- On-Board USB Interface Circuit Generates I²C-Compatible Signals
- PCB Pads for Audio Inputs and Outputs
- PCB Pads for User-Supplied I²C-Compatible Signals
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX13325 evaluation kit (EV kit) provides a proven design to evaluate the MAX13325 dual, audio line driver, which provides a robust differential interface between automotive audio components. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13325.
The MAX13325 EV kit comes with a MAX13325GUI/V+ installed. Contact the factory for free samples of the pin-compatible MAX13326GUI/V+ to evaluate this device.
Applications
- Automotive Radio and Rear Seat Entertainment
- Professional Remote Audio Amplifiers