Overview
Features and Benefits
- Fully Functional 18-Bit ADC
- ±5V Input Range
- Single +5V Supply Operation
- IBM-Compatible Software Included
- Complete 80C32 Code Listing Provided
Product Details
The MAX132 evaluation kit (EV kit) contains a fully assembled and functional printed circuit board with a MAX132 ADC, 80C32 microcontroller, MAX699 microprocessor supervisor, MAX233 RS-232 interface, and all other components needed for an 18-bit DAS. 8kB of EPROM contain the 80C32 program code, and an additional 8kB of CMOS RAM is included to store conversion results. A prototyping area of 5in² is reserved for breadboarding, signal conditioning, or other application-specific circuits.
The kit operates from a single +5V supply, and links to an IBM-compatible personal computer through an RS-232 link. Commands entered on the keyboard are sent to the EV kit board, and conversion results are returned for display. All required IBM-compatible software is included.
Applications
- Battery-Powered Applications
- Industrial Process Controls
- Remote Data Acquisition
- Transducer-Signal Measurement Pressure, Flow, Temperature, Voltage Current, Resistance, Weight
Applicable Parts
Documentation & Resources
-
MAX132EVKIT: Evaluation Kit for the MAX132 Data Sheet (Rev. 2)8/1/1995PDF477K