Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board Clock Generator Capable of 33MHz and 16.5MHz
- Accessible Headers to All 8 Input/Output (I/O) Channels
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX13055E evaluation kit (EV kit) provides a proven design to evaluate the MAX13055E 8-channel, bidirectional level translator. The MAX13055E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).
The MAX13055E EV kit PCB comes with the MAX13055EEWG+, 24-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX13056EEWG+, MAX13057EEWG+, and MAX13058EEWG+.
Applications
- Camera Modules
- Cell Phones
- GPS
- Low-Voltage ASIC LevelTranslation
- Portable CommunicationDevices
- Portable POS Systems
- Smart Card Readers
- Telecomm Equipment