Overview
Features and Benefits
- Proven PC Board Layout
- Convenient On-Board Test Points
- Fully Assembled and Tested
- EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Ports
- EV Kit Software Supports Windows 2000/XP with USB Ports
Product Details
The MAX1272 evaluation system (EV system) is a complete, 12-bit, multirange, single-channel, data-acquisition system consisting of a MAX1272 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232.
Order the complete EV system (MAX1272EVC16) for a comprehensive evaluation of the MAX1272 using a personal computer (PC). Order the EV kit (MAX1272EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.
The MAX1272 EV kit can also be used to evaluate the MAX1273CPA (8-pin DIP).
Applications
- Automatic Testing
- Battery-Powered Instruments
- Data Acquisition Systems
- Industrial Control Systems
- Medical Instruments
- Robotics