Overview

Features and Benefits

  • 95Msps Sampling Rate with the MAX12555
  • 80Msps Sampling Rate with the MAX12554
  • 65Msps Sampling Rate with the MAX12553
  • Low-Voltage and Low-Power Operation
  • Fully Differential or Single-Ended Signal-Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • Fully Assembled and Tested

Product Details

The MAX12553/MAX12554/MAX12555 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of this family of 14-bit, analog-to-digital converters (ADCs). These ADCs accept differential or single-ended analog inputs, however, the EV kits allow for evaluation with either type of signal from one single-ended analog-signal source. The digital outputs produced by the ADCs are captured easily with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from a 1.8V and a 3.3V power supply and include circuitry that generates a low-jitter clock signal from an AC signal provided by the user.

Applications

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging