Overview

Features and Benefits

  • Up to 45Msps Sampling Rate (MAX1193)
  • Ultra-Low-Power Operation
  • Single-Ended or Fully Differential Input Signal Configuration
  • AC- or DC-Coupled Input Configuration
  • Configurable Reference Voltage
  • On-Board Clock-Shaping Circuit
  • Fully Assembled and Tested
  • Also Evaluates MAX1191 and MAX1192 (IC Replacement Required)

Product Details

The MAX1193 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1191/MAX1192/MAX1193 dual, 8-bit analog-to-digital converters (ADCs). The MAX1191/MAX1192/MAX1193 accept AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data acquisition system. The EV kit operates from a 3.3V analog and a 2.5V digital power supply. The EV kit includes circuitry that generates a clock signal from an AC sine wave signal provided by the user. The EV kit comes with the MAX1193 installed. Order free samples of the pin-compatible MAX1191 or MAX1192 to evaluate these parts.

Applications

  • Battery-Powered Portable Instruments
  • IQ Baseband Sampling
  • Low-Power Video
  • Ultrasound and Medical Imaging
  • WLAN, Mobile DSL, WLL Receiver