Overview
Features and Benefits
- Proven PC Board Layout
- Convenient Test Points Provided On Board
- Data-Logging Software
- Fully Assembled and Tested
Product Details
The MAX1149 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1149 evaluation kit (EV kit) and a Maxim CMODUSB microcontroller (µC) module. The MAX1149 is a high-speed, multichannel, 14-bit data-acquisition system. Windows® 98/2000/XP software provides a convenient user interface to exercise the MAX1149's features.
Order the complete EV system (MAX1149EVCMODU) for comprehensive evaluation of the MAX1149 using a personal computer. Order the EV kit (MAX1149EVKIT) if the CMODUSB module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.
This system can also evaluate the MAX1146/MAX1147/MAX1148. See the Detailed Description of Hardware section for more details. Contact the factory for free samples of these products.
Applications
- Battery-Powered Instruments
- Data Acquisition
- Medical Instruments
- Portable Data Logging
- Process Control