Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Expansion Board
- 0.9in x 2.0in DIP Form Factor
- Breadboard Compatible
- Feather Compatible
- ±7.5V Split Rail Supply
- Supports ±5V Output Swings
- 50mA Limit
- External Power Supply Selectable
- All 20 MAX11301 Ports Accessible
- Connections for External Temperature Sensors
- 0.9in x 2.0in DIP Form Factor
- MAX11301 Fetures
- 20 Configurable Mixed-Signal Ports
- Up to 20 12-Bit ADC Inputs
- Up to 20 12-Bit DAC Outputs
- Up to 20 GPIO
- Analog Switch Between Adjacent PIXI® Ports
- Internal/External Temperature Sensors
- 20 Configurable Mixed-Signal Ports
Product Details
The MAX11301WING is an expansion board designed to help engineers and students alike to rapidly prototype mixed signal applications using the MAX11301. The form factor is a small 0.9in x 2.0in dual-row header footprint compatible with breadboards, feather boards from Maxim and Adafruit®, and additional expansion boards, also called wings.
Applications
- Base-Station RF Power Device Bias Controllers
- Control for Optical Components
- Industrial Control and Automation
- Power-Supply Monitoring
- System Supervision and Control
Applicable Parts
Documentation & Resources
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K