Overview

Features and Benefits

  • 20 PIXI™ Ports for Analog or Digital Control or Sensing
  • Two External Temperature Sensors (2N3904)
  • 50-Pin Signal Header (20 Ports, Two Temperatures, and Power Supplies)
  • I2C Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6071)
  • Windows XP-, Windows Vista-, Windows 7-, and Windows 8.0-/8.1-Compatible Software
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • Proven Four-Layer PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11301 evaluation kit (EV kit) provides a proven design to evaluate the MAX11301 20-port programmable mixed-signal I/O with 12-bit ADC, 12-bit DAC, analog switches, and GPIO. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 8.0-/8.1-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit comes with a MAX11301GTL+ installed. For SPI interface, Maxim Integrated offers the pin-compatible and software-compatible MAX11300.

Applications

  • Base-Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

Applicable Parts