Overview
Features and Benefits
- Sample Rate Up to 65Msps (MAX1127)
- Low-Voltage and Power Operation
- Optional On-Board Clock-Shaping Circuitry
- Serial SLVS/LVDS Outputs
- On-Board LVPECL Differential Output Drivers
- On-Board Deserializer
- LVDS Test Mode
- Assembled and Tested
- Also Evaluates the MAX1126
Product Details
The MAX1127 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1126/MAX1127 quad 12-bit analog-to-digital converter (ADC). The MAX1126/MAX1127 accept differential analog input signals. The EV kit generates these signals from user-provided single-ended input sources. The digital outputs produced by the ADC can be easily sampled with a user-provided, high-speed logic analyzer or data-acquisition system. The EV kit also features an on-board deserializer to ease integration with standard logic analysis systems. The EV kit operates from 1.8V and 3.3V power supplies (1.5V for the optional FPGA) and includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1127 installed. Order free samples of the pin-compatible MAX1126 to evaluate this part.
Applications
- Instrumentation
- Multichannel Communication Systems
- Positron Emission Tomography (PET) Imaging
- Ultrasound and Medical Imaging
Documentation & Resources
-
MAX1127EVKIT: Evaluation Kit for the MAX1126 and MAX1127 Data Sheet (Rev. 0)8/31/2004PDF970K