Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Proven PCB Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Data-Logging Software
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX11008 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX11008 dual RF LDMOS CODEC smart regulator for LDMOS FET bias control. Windows® 98/2000/XP software provides a handy user interface to exercise the features of the MAX11008.
Applications
- Cellular Base Stations
- Feed-Forward Power Amps
- Industrial Process Control
- Microwave Radio Links
- Transmitters