Overview

Product Details

The EVAL-SSM6515Z provides access to all analog and digital inputs/outputs on the SSM6515.

The SSM6515 amplifier is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-SSM6515Z via a USB connection. The EVAL-SSM6515Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. These supplies are regulated to the voltages required on the EVAL-SSM6515Z. The printed circuit board (PCB) is a 4-layer design, with a ground plane and a power plane on the inner layers. The EVAL-SSM6515Z contains 0.1 in. pitch male headers for connecting to external speakers. The minimum speaker load must be 8 Ω. The EVAL-SSM6515Z consists of two SSM6515s for evaluating the stereo headphone output.

For full details on the SSM6515, see the SSM6515 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-SSM6515Z.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-SSM6515Z evaluation board
  • EVAL-ADUSB2EBZ (USBi) communications adapter
  • USB cable with mini USB plug