Overview
Product Details
Evaluation board EVAL-LTM4702-AZ is a step-down DC/DC switching converter featuring the LTM4702 μModule® regulator. The evaluation board is designed to deliver 8A maximum output current from a 4V to 16V input. The LTM4702 employs Silent Switcher® architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency. The LTM4702 contains a current mode regulator IC, power inductor, and a modest amount of input and output capacitance. A single resistor (R3) sets the output voltage, providing unity gain operation over the output range, resulting in virtually constant output noise independent of output voltage.
The EVAL-LTM4702-AZ evaluation board default switching frequency is 800kHz. An external resistor is placed from RT pin to GND (R7) to set the switching frequency.
SYNC pin programs three different operating modes (JP1 jumper): select PULSE for pulse-skipping mode with improved efficiency at light loads; select FCM for forced continuous mode operation where fixed frequency operation is more critical than low current efficiency and where the lowest output ripple is desired; select SYNC to synchronize to an external clock signal.
The RUN terminal can be used to set the LTM4702 in shutdown mode. The power good output (PG) will be low when the output voltage is outside of the ±7.5% regulation window. When the power good feature is used, set the PGSET resistor (R1) value according to the regulator output voltage.
The LTM4702 data sheet gives a complete description of the operation and application information. The data sheet must be read in conjunction with this evaluation board.
Applicable Parts
Documentation & Resources
-
EVAL-LTM4702-AZ - Schematic4/27/2023PDF25K
-
EVAL-LTM4702-AZ - Demo Manual (Rev. 0)4/27/2023PDF1 M
-
EVAL-LTM4702-AZ - Design Files4/27/2023ZIP6 M