Overview
Product Details
Demonstration circuit EVAL-LT8692S-AZ is an ultracompact 4 rail power supply featuring the LT8692S, a 42V quad monolithic synchronous step-down Silent Switcher®. The demo circuit is designed for 5V, 3.3V, 1.8V, and 1.2V outputs from a nominal 12V input. The 3.3V, 1.8V and 1.2V converters are powered from the high voltage buck regulator with 5V output, which is powered from a wide range of 6.2V to 42V input. The current capability is 2A for the channel 1, and 1A for the low voltage channels.
Internal soft-start, individual current limit, independent enable for each channel simplify the complex design of quad-output power converters. All regulators can be synchronized to a common external clock input or internal oscillator of 2MHz.
The table in the demo manual summarizes the performance of the demo board at room temperature. The circuit can be easily modified for different applications.
The LT8692S data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with the quick start guide for demo circuit EVAL-LT8692S-AZ.
Applicable Parts
Documentation & Resources
-
EVAL-LT8692S-AZ - Schematic10/7/2022PDF154 K
-
EVAL-LT8692S-AZ - Demo Manual (Rev. 0)10/7/2022PDF305 K
-
EVAL-LT8692S-AZ - Design Files10/7/2022ZIP1 M