Overview
Product Details
The demonstration circuit EVAL-LT8640SA-AZ is a 42V, 6A micropower synchronous step-down second generation Silent Switcher® with spread spectrum frequency modulation featuring the LT8640SA. The demo board is designed for 5V output from a 5.8V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8640SA is a compact, ultra-low emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The integrated bypass capacitors optimize all the fast current loops and make it easier to minimize EMI/EMC emissions by reducing layout sensitivity. Selectable spread spectrum mode can further improve EMI/EMC performance. Ultra-low quiescent current in Burst Mode® operation achieves high efficiency at very light loads. Fast minimum on-time of 30ns enables high VIN to low VOUT conversion at high frequency.
Please see user guide for the full description.
Applicable Parts
Documentation & Resources
-
EVAL-LT8640SA-AZ Design File2/16/2025ZIP3 M