Features and Benefits
- Single positive supply: 5 V at 97 mA
- Conversion loss: 10 dB typical at 24 GHz to 30 GHz
- 10.5 dB typical at 30 GHz to 34 GHz (Upconverter)
- Input IP3: 17.5 dBm typical at 24 GHz to 30 GHz
- 20 dBm typical at 30 GHz to 34 GHz (Upconverter)
- 2 × LO to RF isolation: 36 dB typical at 30 GHz to 34 GHz
- Wide IF bandwidth: dc to 4 GHz
- Integrated LO amplifier: 4 dBm input
- Subharmonically pumped (×2) LO
- RoHS compliant, 24-lead, 3.90 mm × 3.90 mm LCC package
Product Details
A 24-34 GHz Sub-harmonically Pumped (x2) MMIC Mixer with an integrated LO amplifier soldered onto specialized RF designed eval board.