Overview

Product Details

The HMC7950LS6 evaluation board is a two-layer board fabricated using Rogers 4350 and using best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance.

The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. For proper bias sequence, please see the Applications Information section of the datasheet.

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)