Overview
Product Details
The circuit board used in the application should use RF circuit design techniques. Signal lines should have 50 Ohm impedance while the package ground leads and exposed ground paddle should be connected directly to the ground plane similar to that shown. A sufficient number of via holes should be used to connect the top and bottom ground planes. The evaluation circuit board shown is available upon request.
Applicable Parts
Documentation & Resources
-
HMC6475 Design Files12/8/2020ZIP53 K