Overview
Product Details
The HMC1132PM5E evaluation board is a 2-layer board fabricated using Rogers 4350 and best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance. The circuit board is attached to a heat sink using SN96 solder and provides a low thermal resistance path. Components are mounted using SN63 solder allowing rework of the surface-mount components without compromising the circuit board to heat sink attachment.
The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. During operation, to control the temperature of the HMC1132PM5E, attach the evaluation board to a temperature controlled plate. For proper bias sequence, see the Applications Information section contained within the data sheet.
The evaluation board schematic is shown in the data sheet. A fully populated and tested evaluation board, is available from Analog Devices, Inc., upon request.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
HMC1132PM5E Gerber Files9/11/2018ZIP220 K