Overview
Product Details
The EVAL-ADXL649Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS649 angular-rate sensor (gyroscope). The ADXRS649 is a high performance analog-output yaw-rate gyroscope with ±20,000°/sec measurement range (extendable to ±50000°/s), and featuring excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.This page contains all the information related to the EVAL-ADXRS649Z including documentation, pricing, and ordering information.