Overview

Features and Benefits

  • 2 sets of spaced vias for population of 5-pin headers
  • Easily attached to prototyping board or PCB
  • Small size and board stiffness minimize impact on the system and acceleration measurement

Product Details

The EVAL-ADXL359Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL359, low noise, low power accelerometer. The EVAL-ADXL359Z is ideal for evaluation of the ADXL359 in an existing system because the stiffness and the small size of the EVAL-ADXL359Z minimizes the effect of the board on both the system and acceleration measurements.

The ADXL359 is a low noise density, low 0 g offset drift, low power, 3-axis microelectromechanical system (MEMS) accelerometer with selectable measurement range (±10 g, ±20 g, and ±40 g). The ADXL359 offers industrial leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.

The low drift, low noise, and low power ADXL359 enables accurate tilt measurement in an environment with high vibration, such as airborne inertial measurement units (IMUs). The low noise over higher frequencies is ideal for wireless condition monitoring.

The ADXL359 multifunction pin names may be referenced only by their relevant function for either the serial peripheral interface (SPI) or limited I2C interface.

For full details on the ADXL359, see the ADXL359 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADXL359Z evaluation board.