Overview

Features and Benefits

  • 2 sets of spaced vias for populating 6-pin headers
  • Easily attaches to prototyping board or PCB
  • Small size and board stiffness minimizes impact on the user system and acceleration measurements

Product Details

The EVAL-ADXL358BZ and EVAL-ADXL358CZ are evaluation boards that allow quick evaluation of the performance of the ADXL358 low noise, low power, 3-axis, MEMS accelerometer. The EVAL-ADXL358BZ is an analog output accelerometer that supports ±10 g and ±20 g ranges whereas the EVAL-ADXL358CZ supports the ±10 g and ±40 g ranges.

These evaluation boards are ideal for evaluating the ADXL358 in an existing system because the stiffness and the small size of these evaluation boards minimize the effect of the boards on both the system and acceleration measurements.

Full details on the ADXL358 are available in the ADXL358 data sheet, which should be consulted in conjunction with the user guide when using these evaluation boards.

Note that the layout for the EVAL-ADXL358BZ and EVALADXL358CZ applies to the EVAL-ADXL358Z.

Applicable Parts