Overview
Product Details
The EVAL-ADXL337Z is a simple breakout board that allows quick evaluation of the performance of the ADXL337 accelerometer. The ADXL337 is a 3-axis, +/-5g analog-output accelerometer in a 3 mm x 3 mm x 1 mm package. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.This page contains all the information related to the EVAL-ADXL337Z including documentation, pricing, and ordering information.
Applicable Parts
Documentation & Resources
-
UG-242: 3-Axis Accelerometer Evaluation Board3/18/2011PDF114 kB