Overview

Product Details

The EVAL-ADXL314-SDP is an easy-to-use Customer Evaluation System that allows the user a quick start on testing an evaluating the ADXL314 accelerometer. The system consists of a main board (EVAL-SDP-CB1Z evaluation platform), an interface board (EVAL-SDP-INTERZ), and a satellite board (EVAL-ADXL314Z breakout board). 

The EVAL-SDP-CB1Z board, also called “SDP-B”, connects directly to a PC via an USB cable, with the USB connection providing both communications and power to the board. The SDP-B is connected to the interface board (EVAL-SDP-INTERZ), which provides the signal conditioning and electrical connections to communicated with the satellite board (EVAL-ADXL314Z) through a cable. This cable allows the satellite to be easily manipulated for testing or separately placed into an environmental chamber for temperature or humidity testing. Separating the boards mitigates corruption of data due to the temperature and humidity effects of other components.

The main and interface boards are compatible with the EVAL-ADXL312Z and EVAL-ADXL313Z breakout boards as well. 

The EVAL-ADXL314-SDP Customer Evaluation System comes with all the necessary cables and connectors. Each part of this kit can be purchased separately. 

Documentation & Resources