Overview

Product Details

The ADXL213EBis a simple breakout board that allows quick evaluation of the performance of the ADXL213 accelerometer. The ADXL213 is a 2-axis, low-noise, temperature-stable accelerometer with PWM output. The small size (1" x 1") of the ADXL213EB makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL213 including documentation, pricing, and ordering information.

Documentation & Resources