Overview
Features and Benefits
- HDMI input connector
- HDMI output connector
- LVDS output connectors
Product Details
The EVAL-ADV7613FEBZ evaluation board user guide is intended to provide application support for the EVALADV7613FEBZ.
The ADV7613 is a High-Definition Multimedia Interface (HDMI®) input to a low voltage differential signaling (LVDS) output device, developed to convert HDMI input signals to LVDS output signals, to drive a connected liquid crystal display (LCD) capable of handling LVDS type signals.
The EVAL-ADV7613FEBZ allows the user to evaluate the ADV7613 by either driving an attached LCD output or directly driving a connected TV monitor. The TV monitor and the LCD display can be driven simultaneously.
There is a field-programmable gate array (FPGA) device and a Blackfin® device on the evaluation board that allows output to a TV monitor. The Blackfin device provides the I2C communication on the EVAL-ADV7613FEBZ evaluation board.
The FPGA and the Blackfin devices come programmed on the evaluation board.
For full details, see the ADV7613 data sheet, which must be used in conjunction with this user guide when using the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-946: Evaluation Board User Guide for the ADV7613FEBZ (Rev. 0)9/11/2018PDF581K
-
ADV7613 Design Support Files9/11/2018