Overview
Product Details
The EVAL-ADuM4471EBZ board can be used for different applications of the ADuM447x iCoupler isolated switching regulators. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4471 switching regulator (ADuM4471ARIZ) for voltage isolation, but can also be used with ADuM4470ARIZ, ADuM4472ARIZ, ADuM4473ARIZ, or ADuM4474ARIZ. The regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.The user guide provides all the necessary details to set up and use the EVAL-ADuM4471EBZ board. Although the EVAL-ADuM4471EBZ comes with the ADuM4471 switching regulator on board, the printed circuit board (PCB) is designed for compatibility with the entire ADuM447x family. Additional information about the supported iCoupler devices is available in the ADuM4470/ADuM4471/ADuM4472/ADuM4473/ADuM4474 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4471EBZ board.