Product Details
The EVAL-ADUM141E1S supports the ADUM141E1S quad-channel digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, the ADUM141E1S provides outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The ADUM141E1S offers low propagation delay and low pulse width distortion as well tight channel matching. The ADUM141E1S features two different fail-safe options by which the outputs transition to a pre-determined state when the input power supply is not applied or the inputs are disabled.