Overview

Product Details

Development system for evaluation of the ADuC7028, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment.

Software

Code Examples

ADuC7019/ADuC702x Code Examples

Evaluation Software

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
I2CWSD.exe
Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries
ZIP
1.29 M
ARMWSD-UART
supporting in-circuit serial programming. (zip)
Evaluation Software
(ADuC7xxxVxx.exe)
ZIP
1.34 M
PLATool
Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.

Related Hardware (1)

Interposer Boards