Overview

Product Details

ADRF6801-EVALZ is a fully populated, 4-layer, Rogers-based evaluation board. Input and baseband output SMA connections with single ended setups are featured. There is an option of fully differential baseband signaling on the output at the card edge . Access to the +5 V/262 mA single supply is achieved with clip leads to the VCC2 and GND2 testpoint; it has a range from +4.75 V to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

Applicable Parts

Software

Evaluation Software

ZIP
140 kB
ADRF6x0x Evaluation Board Software (Rev. 6.1.0)
The instructions in the .zipped readme describe how to install the ADRF6x0x factory software GUI, as well as the Cypress Generic USB driver, onto a Windows XP, Vista, or Windows 7 PC running a 32 bit OS. This software rev, 6.1.0, is intended for the ADRF6x0x eval boards which have the Cypress USB chip on the eval board, not on a separate adapter board.