Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5700
  • Simple connection to test equipment
  • Through line for calibration
  • Product Details

    The ADRF5700 is a 100 MHz to 22 GHz, 2 dB LSB, 5-bit digital attenuator manufactured in the silicon process.

    The user guide describes the ADRF5700-EVALZ evaluation board, which was designed to simply evaluate the features and performance of the ADRF5700. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5700 data sheet provides full specifications for the ADRF5700. Consult the ADRF5700 data sheet in conjunction with the user guide when using the ADRF5700-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer