Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5534
  • Easy connection to test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5534 is an integrated RF, front-end multichip module designed for time division duplex (TDD) applications. The device operates from 3.1 GHz to 4.2 GHz. The ADRF5534 is configured with an LNA and a high-power, silicon, SPDT switch.

    This user guide describes the ADRF5534-EVALZ, designed to easily evaluate the features and performance of the ADRF5534. A photograph of the ADRF5534-EVALZ is shown in Figure 1 of the user guide.

    Full details about the device are available in the ADRF5534 data sheet, which must be consulted when using the ADRF5534-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer