Overview

Features and Benefits

  • Full-featured evaluation board for the ADRF5301
  • Simple connection to test equipment
  • On-board through line for calibration

Product Details

The ADRF5301-EVALZ is designed to evaluate the features and performance of the ADRF5301 silicon, SPDT, reflective switch, which has a frequency range of 37 GHz to 49 GHz. The ADRF5301-EVALZ (see Figure 1) is populated with a 2.4 mm connector.

For full details, see the ADRF5301 data sheet, which must be consulted in conjunction with the user guide when using the ADRF5301-EVALZ.

Getting Started

EQUIPMENT NEEDED

  • DC power supply
  • Network and spectrum analyzer