Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5144
  • Easy connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5144 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

    The user guide describes the ADRF5144-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5144. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5144 data sheet provides full specifications for the ADRF5144. Refer to the ADRF5144 data sheet with the user guide when using the ADRF5144-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer