Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5141
  • Simple connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5141 is a transmit and receive switch with limiter manufactured in the silicon process.

    The user guide describes the ADRF5141-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5141. The ADRF5141 is pin compatible with the ADRF5144. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5141 data sheet provides full specifications for the ADRF5141. Consult the ADRF5141 data sheet in conjunction with this user guide when using the ADRF5141-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED
  • DC power supplies
  • Network analyzer