Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5050
  • Easy connection to test equipment
  • Additional through line for calibration
  • Product Details

    The ADRF5050 is a nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process.

    The user guide describes the ADRF5050-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5050. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5050 data sheet provides full specifications for the ADRF5050. Refer to the ADRF5050 data sheet with the user guide when using the ADRF5050-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer