User Guide
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The ADRF5048 is a SP4T, nonreflective switch manufactured in the silicon process.
The user guide describes the ADRF5048-EVALZ evaluation board, which was designed to simply evaluate the features and performance of the ADRF5048. A photograph of the evaluation board is shown in Figure 1 in the user guide.
Note that the ADRF5048 IC is populated on the ADRF5042 bare evaluation board. However, the whole assembly is the ADRF5048- EVALZ.
The ADRF5048 data sheet provides full specifications for the ADRF5048. Consult the ADRF5048 data sheet in conjunction with the user guide when using the ADRF5048-EVALZ.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
Documentation & Resources
-
ADRF5048 Gerber Files10/23/2023ZIP72K