Overview

Features and Benefits

  • Full-featured evaluation board for the ADRF5023
  • Easy connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5023 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

    This user guide describes the ADRF5023-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5023.

    The ADRF5023 data sheet provides full specifications for the ADRF5023. Refer to the ADRF5023 data sheet with the user guide when using the ADRF5023-EVALZ.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • DC power supplies
  • Network analyzer