Overview

Features and Benefits

  • Contains ADRF5019 device and external components
  • RF SMA connectors
  • Through line for calibration

Product Details

The ADRF5019-EVALZ is designed to evaluate the features and performance of the ADRF5019 100 MHz to 13 GHz, single-pole double throw (SPDT) switch manufactured in a silicon process.

For full details on the ADRF5019, see the ADRF5019 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5019-EVALZ.

Related Hardware (1)

Reference Designs