User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- EVAL-ADR3630EBZ evaluation board
- Gold pin connectors that allow the addition of passive components
- Reserved SMB PCB trace for the output of signals
- Reserved binding post PCB trace for extra pins
- Binding post for simple connection for supply and meters
Product Details
The EVAL-ADR3630EBZ evaluation board is for evaluating the ADR3630 that is included on the board.
Figure 1 in the user guide shows the EVAL-ADR3630EBZ evaluation board. VIN, GNDF, and VOUTF are installed with the binding post for simple connection with the most common bench setup connector. Printed circuit board (PCB) traces are also provided for the GNDS and VOUTS pins, the passives, and the Subminiature Version B (SMB) for more sophisticated setup and usage.
Full specifications of the device under test (DUT) are available in the ADR3630 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADR3630EBZ evaluation board.
Getting Started
EQUIPMENT NEEDED
- A dc voltage source
- An analog signal source
- A multimeter